AutomationNotebook Issue 22

 


In this issue of the Automation Notebook…

Automation NotebookIssue 22 – 2012Learning ResourcesNotebook IssueThe Break Room

Brainteaser Answers - Issue 22, 2012

In each issue of the Automation Notebook we feature a section of brainteasers. These are the brainteaser answers from Issue 22, 2012 of the Automation Notebook. The brainteaser questions are repeated in black. The answers to the brainteaser questions are highlighted in red with explanations. You can view the brainteasers from Issue 22, 2012 without…
Automation NotebookIssue 22 – 2012Learning ResourcesNotebook IssueThe Break Room

Brainteasers - Issue 22, 2012

1. Alignment Time On a functioning clock, the hour and minute hand are perfectly aligned (superimposed, not opposed) several times each day. Can you determine a formula to calculate those times? How about for the minute hand and a sweep-second hand? How about for all three hands? 2. Real-Time Conversation A man in Florida decided…
+Tech TopicsAutomation NotebookIssue 22 – 2012Learning ResourcesMotion ControlNotebook IssueProductProgrammable ControlTech Thread

"Starting With Steppers" Part Two of a Two-Part Series

Part One of this series (in Fall 2011, issue 21) started with a complete reference to the technical information available from AutomationDirect that can help you understand and select components from the SureStep family for an open-loop motion application. It also reviewed the hardware methods for controlling your system, including PLC high-speed I/O or counter…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEnergy/UtilitiesIndustryIssue 22 – 2012Learning ResourcesNotebook IssuePLCProcess ControlProcess Sensing & ControlProductStudent SpotlightStudent Spotlight

Greenspeed Chases Green Fuel Speed Record

Greenspeed is a group of seven students at Boise State University who are on a mission to create the world’s fastest vegetable oil-powered vehicle. Where did they come up with such an idea?
+Tech TopicsApplicationApplication StoriesAutomation NotebookData and IIoTData CollectionData System MonitoringFeature StoryHMIIIoT and DataIssue 22 – 2012Learning ResourcesNotebook IssueOperator InterfaceProduct

Cellular Remote Access Gives Companies Competitive Edge

Internet and cellular technology make monitoring and control easier than ever. The automation world, with its distant and often isolated sites, has long sought reliable remote access to cut costs and improve reliability. Instead of sending technicians to distant locations, operators can now access critical information and control systems quickly and easily.
Automation NotebookAutomationDirect SpotlightIssue 22 – 2012Learning ResourcesNotebook IssueOperator InterfaceProductProgrammable ControlSIDirectSystem IntegratorsVariable Speed Drives

AutomationDirect's SI Direct Program is Now in Canada!

RPM Automation Inc. is a system integration firm located in Edmonton, Alberta, Canada. As a member integrator of the SI Direct Program, RPM provides an array of design and integration services across industries including manufacturing, oil/gas, water/wastewater, material handling and pulp/paper. Stephen Goodwin founded RPM Automation in 2005, with the goal of delivering technical solutions…
Automation NotebookIssue 22 – 2012Learning ResourcesNotebook Issue

New NITRA Pneumatic Tubing and Fittings, Air Couplings, Blow Guns, Cylinder Position Switches

New models of tubing and fittings have been added to the NITRA line of pneumatic components, as well as blow guns and aluminum manifolds. Available in 100-foot and 250-foot lengths, NITRA 16mm polyurethane tubing has a shore A 98 hardness rating, provides tight outside diameter tolerance and has superior kink resistance. The ether-based tubing provides…