Cumming, GA — October 31, 2012 … AutomationDirect has added Koyo inch-size light and medium-duty encoders to its line of positioning and motion control products. These stainless steel solid-shaft encoders provide a cost-effective solution for small applications. The TRDA-2E series light-duty encoders have a 0.25-inch diameter stainless steel solid shaft and offer resolutions from 100 to 2,500…
Cumming, GA — October 17, 2012 … AutomationDirect has added the Flowline® EchoPod® and EchoSonic® II lines of ultrasonic liquid level sensors and transmitters to their product offerings. Constructed with PVDF transducers and NEMA Type-6P polycarbonate enclosures, these innovative ultrasonic liquid level sensors replace float, conductance and pressure sensors that fail due to contact with dirty, sticky…
Cumming, GA — October 17, 2012 … AutomationDirect has added T-shank jig saw blades, deburring tools, and more to its line of RUKO cutting tools. Available in high speed steel and bi-metal high speed steel, RUKO T-shank jig saw blades fit popular saw brands, such as Bosch®, Makita®, Black and Decker®, Hitachi®, and more. Jig saw blades…
Cumming, GA — October 3, 2012 … AutomationDirect has expanded the line of SureStep motion control products. Stepping motors in standard NEMA sizes (17, 23, & 34) now include dual-shaft, bi-polar models with output torques ranging from 61 oz-in. to 1288 oz-in. The motors feature front and rear shafts to allow installation of an encoder, hand crank…
Cumming, GA — September 19, 2012 … AutomationDirect’s ProSense line of temperature sensors now includes room temperature sensors, Type T thermocouple probes, higher-range probes, Type T thermocouple wire and RTD adjustable immersion sensors. The ProSense room temperature sensors feature a temperature sensing range of -40 to 185 degrees F, are constructed with ABS plastic ventilated covers, metal…
Cumming, GA — September 19, 2012 … AutomationDirect’s NITRA™ pneumatic product line now includes E-Series dual rod guided air cylinders ideal for applications that require precise alignment or have large side loads. NITRA E-series dual rod guided pneumatic air cylinders are interchangeable with other popular brands of cylinders. The double-acting cylinders are constructed with high quality extruded aluminum…
Cumming, GA — August 22, 2012 … AutomationDirect’s IronHorse™ general purpose AC motor line now includes stainless steel three-phase motors available in horsepower ranges from 0.33 to 2 hp. Motors are available in speeds of 1800 and 3600 RPM and are electrically reversible. The three-phase industrial duty 56C-frame TEFC motors, priced from $275, feature 304 stainless steel frames…
Cumming, GA — August 22, 2012 … AutomationDirect’s ultrasonic sensor offering now includes additional 18mm round plastic DC models. The UK1 series are IP67 rated sensors with a 15 to 30VDC operating range and are fitted with an M12 quick-disconnect. The UK1 series offers six different output types: single PNP, Dual PNP, 4-20 mA only, 0-10V only,…
Cumming, GA — July 25, 2012 … AutomationDirect has added Dold safety speed relay modules to its line of safety products. The BH5932 speed monitor relay module is designed to monitor two sensor inputs that are detecting rotating targets on a motor shaft. This monitor relay features two-channel operation and can be used for standstill and overspeed monitoring…
Cumming, GA — July 25, 2012 … AutomationDirect now offers high-quality, low-capacitance data cables designed with impedances specific for RS-232/422 and RS-485 communication applications in industrial environments. The 24 AWG tinned copper conductors are constructed as twisted pairs to reduce electrical noise sensitivity and are available in one, two, or three-pair color coded constructions. Polyethylene conductor insulation…