Benefits of Connecting a PLC to the Internet PLCs have traditionally excelled at using wired inputs and outputs (I/O) to execute automation logic quickly and reliably. Now, users are recognizing the internet contains a wealth of information useful for PLC applications either directly in the logic or for operator displays. Many websites can programmatically deliver…
AutomationDirect’s ProSense universal input conditioners/isolators accept a wide range of RTD, thermocouple, resistance, potentiometer, mA or voltage inputs, and offer current, voltage and/or relay outputs with programmable ranges and functions. The ProSense conditioners operate on 21.6 to 253 VAC or 19.2 to 300 VDC supply voltage and provide 3-way isolation between input, output and power….
Safety mats, edges and bumpers from ASO Safety Solutions are used to protect people and machinery from harm. Mats detect the presence of personnel on horizontal surfaces (usually the floor), edges can be used on any surface, usually near possible crushing or shearing points, and bumpers are used in applications involving vehicles or other moving…
Metrol limit switches provide precision, repeatability and a long service life. Four new types of Metrol precision limit switches are now available from AutomationDirect. The actuator of new sliding/angled offset limit switches (from $63.00) detects objects traveling straight on or sliding into the actuator from an angle with 5-micron repeat accuracy. Metrol low contact-force limit…
DLO Heavy Duty Cable is a 2kV rated flexible power cable with a variety of possible applications including industrial control panel power distribution, power feeds for Variable Frequency Drives (VFDs), motor leads in non-drive related applications, and in non-traditional industrial applications such as drilling rigs, railroad/transit car wiring, and mining equipment. With RHH and RHW-2…
Hammond HPS Spartan® industrial open core control transformers offer an efficient and economical solution for applications where high inrush or machine tool duty are not necessary. These transformers are open style units in ratings from 50VA up to 5000VA. Units from 50VA to 3000VA (30 amps) include molded terminal blocks. Optional finger guards and a…
Specifying Performance Instead of Parts Specifying performance instead of parts when purchasing machines and process skids cuts costs, reduces lead time and guarantees reliable operation. Many plants and facilities rely on pre-packaged machines and process skids purchased from original equipment manufacturer (OEM) suppliers. They want the components installed in this equipment to match what they…
AutomationDirect’s line of sensors now includes capacitive proximity sensors with potentiometer adjustment for sensitivity. Capacitive proximity sensors allow sensing of metal and non-metal objects through insulating materials such as wood or plastic and are often used to sense fill levels of liquids or powders. New lower priced 18mm and 30mm capacitive proximity sensors have a…
AutomationDirect has added more I/O expansion modules to its BRX Micro PLC product line. BRX I/O expansion modules add discrete and analog I/O to the BRX PLC system as needed to expand machine and process control applications. BRX expansion modules easily snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote…
AutomationDirect now offers harsh duty micro cables that are FDA compliant for food and beverage applications. The new FDA compliant M12 quick-disconnect cables are IP69K rated to withstand high pressure, high temperature wash-down applications. These harsh-duty quick-disconnect cables and patch cables are used to easily connect field devices in industrial installations. The FDA compliant IP69K…