Southern Polytechnic Students Produce Pad Printing Machine
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEducation/DIYIndustryIssue 21 – 2011Learning ResourcesMachine ControlNotebook IssuePLCPneumaticsProductProgrammable ControlStudent SpotlightStudent Spotlight

Southern Polytechnic Students Produce Pad Printing Machine

Students Sergio Acevedo and Randle Johnson are two of the first students to complete their degrees in Mechatronics Engineering at Southern Polytechnic State University in Marietta, GA. The Mechatronics program at SPSU is a recent four-year degree offering, begun in 2007, which combines topics from Mechanical Engineering, Electrical Engineering and Computer Science to prepare graduates…
+Tech TopicsIssue 21 – 2011Learning ResourcesMotion ControlNotebook IssueProductTech Thread

"Starting With Steppers" Part One of a Two-Part Series

You’ve determined that an open-loop motion control system will handle the accuracy and requirements of your application and therefore you have chosen to use a SureStep Stepping System. The following is a complete reference to the technical information available at this time from AutomationDirect which can aid you in understanding and selecting components and determining…
Small-Scale Hydroelectric Plant Promises Profit
ApplicationApplication StoriesAutomation NotebookEnclosures & AccessoriesEnergy/UtilitiesHMIIndustryIssue 21 – 2011Learning ResourcesNotebook IssueOperator InterfacePLCProcess ControlProductProgrammable ControlUser Solutions

Small-Scale Hydroelectric Plant Promises Profit

If there’s access to a stream, the only requirements to generate electricity are a 2 ft. drop in water level and two gallons of flow per minute. A hydroelectric system isn’t overly complicated, it isn’t difficult to operate and maintain, it has longevity and it’s often more cost-effective than other forms of renewable power. Some…
+Tech TopicsAutomation NotebookIssue 21 – 2011Learning ResourcesNotebook IssueProductTechnology BriefVariable Speed Drives

Top 10 Tips: Specifying VFDs (Part Two of a Two-Part Series)

This is part two of a two-part series on variable frequency drives. In Part One, we discussed how choosing the right variable frequency drive (VFD) can reduce energy consumption, improve realtime control, and lengthen motor life. Here are more expert tips to consider. Select the Proper Control Mode VFD control mode choice greatly depends on…
C-more Remote Access for iPhone®, iPad®, and iPod touch®
+Tech TopicsAutomation NotebookIssue 21 – 2011Learning ResourcesNotebook IssueOperator InterfaceProduct

C-more Remote Access for iPhone®, iPad®, and iPod touch®

In late 2009, AutomationDirect released the Remote Access and Control feature for the C-more operator interface product line. This feature allowed users to connect to a C-more panel via the Internet and remotely view and control the panel application as if they were on site. The primary objective was to add remote accessibility without requiring…
Automation NotebookCircuit ProtectionIssue 21 – 2011Learning ResourcesMotorsNotebook IssueProductVariable Speed Drives

Motors and Drives

Premium Efficiency Motors The IronHorse™ general purpose AC motor line now includes cast iron three-phase premium efficiency motors available in horsepower ranges from 1 to 200 hp. Motors are available in speeds of 1200, 1800, and 3600 RPM and are electrically reversible. The three-phase industrial duty T-frame and TC-frame TEFC motors feature ribbed cast iron…
PLC-Based System Works Where Single Loop Temperature Controllers Fell Short
ApplicationApplication StoriesAutomation NotebookIndustryIssue 20 – 2011Learning ResourcesMachine ControlManufacturingNotebook IssueOperator InterfacePLCProcess ControlProductProgrammable ControlTech Thread

PLC-Based System Works Where Single Loop Temperature Controllers Fell Short

In many applications, single loop temperature controllers are sufficient to provide control of heating and cooling. But in some applications, including the one detailed in this article, closely coordinated control among many temperature control loops is needed. In those cases and others, PLC-based temperature control can be the best solution. A meltblown machine, a melted…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEnergy/UtilitiesIndustryIssue 20 – 2011Learning ResourcesMotion ControlNotebook IssuePLCProcess ControlProductProgrammable ControlStudent SpotlightStudent Spotlight

Multi-Mirror Solar Array Pleasantville High School

The Industrial Technology students at Pleasantville High School, in Pleasantville, Iowa (southeast of Des Moines), have spent the last three years building a multi-mirror solar array. Students from four different technology classes have contributed to the project over the three year period; the AutoCAD and drafting classes have helped design and document the project, students…
House Theatre of Chicago
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEntertainmentIndustryIssue 20 – 2011Learning ResourcesMachine ControlNotebook IssuePneumaticsProductStudent SpotlightUser Solutions

House Theatre of Chicago

House Theatre of Chicago’s original-script production of The Nutcracker demanded moving, changing scenery that magically transformed the set at the push of a button. AutomationDirect’s extensive line of pneumatic and electrical components helped us realize these design elements easily, elegantly, and reliably.
Top 10 Tips: Specifying VFDs (Part One of a Two-Part Series)
+Tech TopicsApplicationAutomation NotebookEnergy/UtilitiesIndustryIssue 20 – 2011Learning ResourcesMachine ControlNotebook IssueProductProgrammable ControlTechnology BriefVariable Speed Drives

Top 10 Tips: Specifying VFDs (Part One of a Two-Part Series)

This is part one of a two-part series on variable frequency drives. VFDs can reduce energy consumption, improve real-time control, and lengthen motor life; selecting the right one for your application requires asking the correct questions. Here are some expert tips to consider. Determine if a VFD is right for your application. The primary function of…