Product Pointers

Product Pointers July 2023

Featured Products


CLICK PLUS series controllers 
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability, and MQTT communication
CPUs start at $97

C-more touch panels
provide complete system visibility and utmost cost savings for your interface needs
Touchscreen models start at $340 w/ FREE software

Marathon Electric motors, 1/4 to 200 hp
for general purpose, inverter-duty, vector-duty, jet pump, and washdown applications
starting at $175


SureFrame T-slotted rails
are made from extruded aluminum and are available in the most popular profiles and dimensions; compatible with many other brands and cut to your specified lengths (in increments of 0.001 inches)
starting at $0.21/inch

STRIDE Pocket Portal IIoT bridge
easily connects analog inputs, discrete I/O, and/or  Modbus RTU-capable devices to the cloud for remote data monitoring and control
priced at $107

ProSense PMRU-2C phase monitor and VMR voltage monitor relays
protect 3-phase equipment from damage that can occur when there is a phase loss, phase reversal, phase unbalance, undervoltage, or overvoltage condition
starting at $65


LUTZE DRIVE FLEX and MOTIONFLEX VFD cables
provide protection against electromagnetic interference (EMI). These cables are available in 18 to 8 AWG sizes and include four black conductors with a green/yellow ground conductor of the same gauge
starting at $3.04/ft

Winters pressure accessories
protect pressure measurement equipment from pressure surges and superheated media while preventing wear and damage to delicate instruments
starting at $7.75

Fuji AR22 series 22mm pilot devices
are rugged, economical, and include a wide assortment of operator and indicator styles
starting at $10


Contrinex specialty inductive proximity sensors
are rugged, stainless steel sensors designed for extreme environments. Available in 3mm to 50mm diameters and provide a  range of options, such as models for high-temperature, high-pressure, metal chip immunity, or certified for maritime use.
starting at $105

Wiegmann enclosures
now offered with removable bottom gland plates and KwikHinge door hinges for easy wiring and intallation
Ultimate series w/ gland plate starting at $477

SureServo2 servo systems
are fully digital and offer a rich set of features to cover a broad range of motion control applications in sizes from 110W to 15kW
motors starting at $286


SureGear precision inline strain wave gearboxes
provide high gear ratios and efficiency, low heat and noise generation, and zero backlash; available in ratios up to 200:1
starting at $1,051

WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17

ISO 5599/1 pneumatic solenoid valves
are interchangeable with any brand of ISO 5599/1 equipment and include solenoid valve bodies in 5-way, 2-position and 5-way, 3-position
solenoid valves start at $86


IDEM hazardous area safety devices
include tongue interlock safety switches, safety limit switches, and safety cable-pull switches that offer explosion-proof switching for use in hazardous locations
starting at $459


Quick links to popular topics