Product Pointers

Product Pointers September 2022

Featured Products


CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability, and MQTT communication
CPUs start at $93

Wiegmann enclosures
now offered with removable bottom gland plates and KwikHinge door hinges for easy wiring and installation
Ultimate series w/ gland plate starting at $240

NITRA Total Air Prep units (TAP)
are all-in-one air preparation units that are half the size and cost of conventional air preparation systems
starting at $199


Schmersal 30mm pushbuttons
provide simple operator controls and indication for industrial and commercial applications and rugged, IP65-rated devices
starting at $19

PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $318

Special purpose relays
include phase monitoring, alternating, pump seal failure, and intrinsically safe relays for voltage fault detection, load sharing, seal monitoring, and HazLoc operation
starting at $28


Trumeter graphical panel meters
accurately measure and display voltage, current, or frequency with analog meter-style visual readings
starting at $77

Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm, 70mm, and 100mm diameter sizes with audible options and high intensity LED illumination 
starting at $70

Hazardous location control stations
in various combinations of pushbuttons, switches, and lights
starting at $170.00


STRIDE Pocket Portal IIoT bridge
easily connects analog inputs, discrete I/O, and/or Modbus RTU-capable devices to the cloud for remote data monitoring and control
priced at $103

STAHL hazardous location alarm buzzers
sound an audible alert in the event of malfunctions, safety issues, or when systems are starting up; intended for use in hazardous areas
starting at $540

GAM racks and pinions
are mechanical gear components that convert rotary motion into linear motion, featuring high precision teeth for smooth and quiet operation
Helical racks starting at $166


Molex pendant switches
with quick connectors work in demanding conditions where reliable unmounted ON/OFF actuation is essential, providing flexible equipment control
starting at $52

IDEM hazardous area safety devices
include tongue interlock safety switches, safety limit switches, and safety cable-pull switches that offer explosion-proof switching for use in hazardous locations
starting at $459

AcuAMP voltage transducers
deliver high performance voltage detection in AC and DC circuits
priced at $163


Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4


Quick links to popular topics