Product Pointers

Product Pointers November 2023

Featured Products


ProductivityOpen open-source controller
has all the great features of a standard Arduino plus the added power and reliability of an industrial controller
CPU priced at $69

C-more touch panels
provide complete system visibility and utmost
cost savings for your interface needs
Touchscreen models starting at $340 w/FREE software

NITRA pneumatic air cylinders
in disposable, stainless, metric, compact, guided, NFPA, and ISO 15552  styles
starting at $18


Murrelektronik surge suppression devices
protect and lengthen the life of motors, contactors, relays, solenoids, and PLC outputs by reducing voltage spikes and electromagnetic noise caused by inductive loads
starting at $8

Captron Caneo series capacitive pushbuttons
cover a wide range of requirements, from industrial automation and robotics to building technology
starting at $59

WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17


SSP safety enabling switches
also known as “hold-to-run” or “dead man’s” switches provide the operator with a special control mode for tasks such as maintenance or debugging of hazardous equipment
starting at $219

Pneumatic Automation Link (PAL)
is an electro-pneumatic system that can contain electrical I/O as well as a solenoid valve bank
Solenoid valves start at $33.50

PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $331


Worm gearboxes
with right-hand, left hand, dual-shaft, or hollow-shaft configurations
starting at $139

Marathon Electric motors, 1/4 to 200 hp
for general purpose, inverter-duty, vector-duty, jet pump, and washdown applications
starting at $175

DURApulse GS10 series AC micro drives
include all of the features of the GS1, as well as many of the features offered on higher performance drives such as sensorless vector and PID
starting at $119


Fath T-slotted hardware components
include 4-axis workstations and workstation components that are compatible with many brands of T-slotted rails including SureFrame rails
starting at $2

Wiegmann enclosures
available with removable bottom gland plates and KwikHinge door hinges for easy wiring and intallation
Ultimate series w/ gland plate starting at $477

Endress+Hauser Waterpilot series submersible level sensors
measure level by continually sensing the hydrostatic pressure produced by the height of liquid above the sensor, providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment
starting at $509


Sensor testers
save time by determining if a sensor is functional before installation; lightweight and compact design with rechargeable battery and micro-USB charging cable included
priced at $73


Quick links to popular topics